Electronic Timed-Delay Unit - Dual Key, Standard Key Code Labeling, 24V DC, Set 1: 3 N.O. 40 Amp, Set 2: 1 N.O. 20 Amp
OPERATION | |
---|---|
Info for ETDU | The Electronic Timed-delay Unit (ETU) isolator has two keys. One is a nonremovable key. The other key (Key1 Code) can be removed after a timed duration, which a potentiometer inside the ETU isolator sets. Turn the nonremovable key to turn off the hazardous machine motion and start the timer. When the time expires, the Key Free light-emitting diode turns ON. Remove Key 1 The Electronic Timed-delay Unit (ETU) has a Timed-delay output up to 30 minutes and Replaceable code barrel assemblies |
ELECTRONIC TIMED-DELAY DATA | |
Key Type | Dual Key Out Panel Mounted |
Key Code Labeling | Standard Key Code Labeling |
Voltage | 24V DC |
Contact Set 1 | 3 N.O. 40 Amp |
Contact Set 2 | 1 N.O. 20 Amp |
CODE DATA | |
Would you like help entering codes? | No |
Key 1 Code | Ba |
Key 2 Code | Bb Secondary Key 1 |