440T Exchange Unit

440T-MKEXS26AABABABABABABABABABABABABA


Representative Rendering, Not The Actual Product

Exchange Unit, Engraved Key Code Labeling, 1 key in 12 keys out

Product Details

OPERATION
Info for Exchange UnitThe key exchange unit (KEX) is used in an interlocking sequence to link together other devices in the Prosafe range and caters to more complex operating sequences. The operating principle is such that no secondary keys can be removed from the unit until all primary keys have been inserted, rotated, and trapped. The primary keys remain trapped until all secondary keys have been re-inserted, rotated, and trapped. It is typically used in applications where there is more than one access way to the hazardous area, and each access way must be open at the same time. The key exchange unit accomplishes this by allowing one or more keys to be inserted which then releases multiple keys out. A typical process may require a rotary key switch to turn a motor off. The key from the rotary switch is removed and inserted into a KEX. The KEX then releases three keys which would allow simultaneous access to the hazard area through three different gates. This KEX is described as 1 key in 3 keys out. The keys in are considered primary codes, so the keys are not included in the KEX. The keys out are considered secondary codes, so the keys are included Key Exchange Units have a range of standard units in various combinations and incorporate Primary keys in release secondary keys simultaneously on units up to six ways and Replaceable code barrel assemblies
EXCHANGE UNIT DATA
Key Code LabelingEngraved Key Code Labeling
Number Of Keys13 way
Keys In And Out1 key in 12 keys out
CODE DATA
Would you like help entering codes?No
Please WaitNote that when filling out keycodes for exchange units with large number of keys, the verification process can take up to 60 seconds after entering in a keycode. Please be patient.
Key 1 CodeAa
Key 2 CodeBa Secondary Key 1
Key 3 CodeBa
Key 4 CodeBa
Key 5 CodeBa
Key 6 CodeBa
Key 7 CodeBa
Key 8 CodeBa
Key 9 CodeBa
Key 10 CodeBa
Key 11 CodeBa
Key 12 CodeBa
Key 13 CodeBa

Supporting Documentation and Downloads