
Bolt Interlock - Single Key Electrical, Standard Key Code Labeling, Key Free to retract bolt: 0mm, Extended: 14mm
| BOLT INTERLOCK DATA | |
|---|---|
| Product Selection | Electric |
| Key Code Labeling | Standard Key Code Labeling |
| Key Type | Single Key |
| Trapped Key Condition | Bolt retracted (guard can be accessed) -1 key in |
| Bolt Retracted | 0mm |
| Bolt Extended | 14mm (0.55in) |
| CODE DATA | |
| Would you like help entering codes? | No |
| Preferred Availability Key Codes | Only Key Codes A,B,AA,BB are included |
| Primary Key 1 Code | Ca |