Bolt Interlock - Single Key Solenoid, Standard Key Code Labeling, Key Trapped to retract bolt: 0mm, Extended: 14mm
BOLT INTERLOCK DATA | |
---|---|
Product Selection | Solenoid |
Key Code Labeling | Standard Key Code Labeling |
Key Type | Single Key |
Operation | Bolt Retracted (Guard can be accessed) |
Bolt Retracted | 0mm |
Bolt Extended | 14mm (0.55in) |
CODE DATA | |
Would you like help entering codes? | No |
Preferred Availability Key Codes | Only Key Codes A,B,AA,BB are included |
Primary Key 1 Code | Pi |