442G Multifunctional Access Box

442G-MABL-UT-C02

Lock Module, 442G Access Box, Power to Lock, Unique Code, M20 cable entry, 2 Push buttons

Product Details

Product Selection
ProductStandard (discrete wiring)
Note:A system consists of one handle assembly and one lock module. The escape release and accessories are optional.
Lock Module Selection
Lock TypePower to Lock
Code TypeHigh Level (Unique) Coded
Connection TypeM20 cable entry
Control FunctionsTwo Push Buttons
Lock ModuleLock Module, 442G Access Box, Power to Lock, Unique Code, M20 cable entry, 2 Push buttons
Options
Escape ReleaseEscape Release, 442G-MAB, Standard Shaft
Note:Extended Shaft is needed when the guard or profile thickness is greater than 45mm OR when using mounting plates on a 45mm guard or profile.

Supporting Documentation and Downloads