Lock Module, 442G Access Box, Power to Lock, Unique Code, M20 Cable Entry, Estop
| Product Selection | |
|---|---|
| Product | Standard (discrete wiring) |
| Note: | A system consists of one handle assembly and one lock module. The escape release and accessories are optional. |
| Lock Module Selection | |
| Lock Type | Power to Lock |
| Code Type | High Level (Unique) Coded |
| Connection Type | M20 cable entry |
| Control Functions | E-stop |
| Lock Module | Lock Module, 442G Access Box, Power to Lock, Unique Code, M20 Cable Entry, Estop |
| Options | |
| Escape Release | Escape Release, 442G-MAB, Standard Shaft |
| Note: | Extended Shaft is needed when the guard or profile thickness is greater than 45mm OR when using mounting plates on a 45mm guard or profile. |