Lock Module, 442G Access Box, Power to Release, Unique Code, EtherNet/IP (2 x M12, D-coded) Power (2 x 4-pin 7/8” Mini), Left-hand Guard, E-stop,Four Push Buttons, and Connector for Enabling Switch
| Product Selection | |
|---|---|
| Product | CIP Safety over EtherNet/IP |
| Note: | A system consists of one handle assembly, one handle mounting plate, one combination bus/lock module (factory-assembled on a mounting plate), and cables for power and Ethernet. The escape release and accessories are optional. |
| Handle Orientation | Left |
| Handle Assembly | |
| Handle Assembly | Handle Assembly, 442G Access Box, Left-Hinged Door, with Bolt Locking Mechanism |
| Lock Module Selection | |
| Lock Type | Power to Release (Power to Unlock) |
| Code Type | High Level (Unique) Coded |
| Connection Type | Ethernet/IP (2 x M12, D-coded), Power (2 x 4-pin 7/8'' Mini) |
| Control Functions | E-stop, Four Push Buttons, Enabling Switch Connector |
| Lock Module | Lock Module, 442G Access Box, Power to Release, Unique Code, EtherNet/IP (2 x M12, D-coded) Power (2 x 4-pin 7/8” Mini), Left-hand Guard, E-stop,Four Push Buttons, and Connector for Enabling Switch |
| Options | |
| Escape Release | Escape Release, 442G-MAB, Standard Shaft |
| Note: | Extended Shaft is needed when the guard or profile thickness is greater than 45mm OR when using mounting plates on a 45mm guard or profile. |
| Enabling (Grip) Switch | Standard Switch (No Additional Buttons) |