442G Multifunctional Access Box

442G-MABRB-UR-E0P49

Lock Module, 442G Access Box, Power to Release, Unique Code, EtherNet/IP (2 x M12, D-coded), Right-hand Guard, E-stop and Two Push Buttons

Product Details

Product Selection
ProductCIP Safety over EtherNet/IP
Note:A system consists of one handle assembly, one handle mounting plate, one combination bus/lock module (factory-assembled on a mounting plate), and cables for power and Ethernet. The escape release and accessories are optional.
Handle OrientationRight
Handle Assembly
Handle AssemblyHandle Assembly, 442G Access Box, Right-Hinged Door, with Bolt Locking Mechanism
Lock Module Selection
Lock TypePower to Release (Power to Unlock)
Code TypeHigh Level (Unique) Coded
Connection TypeEthernet/IP (2 x M12, D-coded), Power (2 x 4-pin M12, A-coded)
Control FunctionsE-stop and Two Push Buttons
Lock ModuleLock Module, 442G Access Box, Power to Release, Unique Code, EtherNet/IP (2 x M12, D-coded), Right-hand Guard, E-stop and Two Push Buttons
Options
Escape ReleaseEscape Release, 442G-MAB, Standard Shaft
Note:Extended Shaft is needed when the guard or profile thickness is greater than 45mm OR when using mounting plates on a 45mm guard or profile.

Supporting Documentation and Downloads