442G Multifunctional Access Box

442G-MABR-URM-C02

Lock Module, 442G Access Box, Power to Release, Unique Code, M23 Connector, Right-hand Guard, 2 Push buttons

Product Details

Product Selection
ProductStandard (discrete wiring)
Note:A system consists of one handle assembly and one lock module. The escape release and accessories are optional.
Handle OrientationRight
Handle Assembly
Handle AssemblyHandle Assembly, 442G Access Box, Right-Hinged Door, with Bolt Locking Mechanism
Lock Module Selection
Lock TypePower to Release (Power to Unlock)
Code TypeHigh Level (Unique) Coded
Connection Type19-pin M23 style connector
Control FunctionsTwo Push Buttons
Lock ModuleLock Module, 442G Access Box, Power to Release, Unique Code, M23 Connector, Right-hand Guard, 2 Push buttons
Options
Escape ReleaseEscape Release, 442G-MAB, Standard Shaft
Note:Extended Shaft is needed when the guard or profile thickness is greater than 45mm OR when using mounting plates on a 45mm guard or profile.

Supporting Documentation and Downloads