
Micro 400 Safety Light Curtain , Pair, Standard (IP54) , Type 4, Res 30mm, Pt Ht 850mm
| SAFETY LIGHT CURTAIN DATA | |
|---|---|
| Type of Unit | Standard System |
| Environmental Rating | Standard (IP54) |
| Protected Height | 850mm (33.5 in) |
| Resolution | 30mm (1.18in.) |
| REQUIRED CONTROLLER ACCESSORIES | |
| Note | One MSR 41 ON/OFF Controller or one MSR 42 multifunction controller is required with each Micro 400 Safety Light Curtain |