
PHOTOSWITCH Photoelectric Sensor, 45AST Area Array, Sensing Height 100mm (3.9in), 800mm Sensing Distance, Sink (NPN), 4-pin DC Micro QD on 152mm (6in) pigtail
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitted Beam |
| Light Source | Infrared |
| Operating Voltage/Mode | DC - Light Operate |
| SensingHeight | 100mm (3.9in), 800mm Sensing Distance |
| Maximum Sensing Distance | 800mm (31.4in) |
| Output Type | Sink (NPN) |
| Connection Type | 4-pin DC Micro QD on 152mm (6in) pigtail |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |