45AST Area Array

45AST-1JNB4-F4


Representative Rendering, Not The Actual Product

PHOTOSWITCH Photoelectric Sensor, 45AST Area Array, Sensing Height 150mm (5.9in), Sink (NPN), 4-pin DC Micro QD on 152mm (6in) pigtail

Product Details

PHOTOELECTRIC SENSOR DATA
Sensing ModeTransmitted Beam
Light SourceInfrared
Operating Voltage/ModeDC - Light Operate
SensingHeight150mm (5.9in)
Maximum Sensing Distance800mm (31.4in)
Output TypeSink (NPN)
Connection Type4-pin DC Micro QD on 152mm (6in) pigtail
ACCESSORY ITEMS
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m

Supporting Documentation and Downloads