
45DLA TB Pair, 560mm sensing height
| ASSEMBLY | |
|---|---|
| Please Note | Array Selection |
| LIGHT ARRAY SENSOR DATA | |
| Sensing Mode | Transmitted Beam Pair |
| Light Source | Infrared |
| Sensing Height | 558 mm (21.97 in) |
| Maximum Sensing Distance | 8 m (26.2 ft) |
| Response Time | 125 ms |
| Operating Voltage / Mode | DC - Light Operate or Dark Operate selectable |
| Output Type | PNP / NPN |
| Sensitivity Adjustment | Adjustable by wiring |
| Connection Type | 4-pin DC Micro QD on 152mm (6in) pigtail |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |