
45LMS Laser Measurement Sensor, Retroreflective, 1 Discrete NPN/PNP output & 1 analog output 4...20mA; IO-Link(V1.0), 0.2...50 m (0.66...164.04 ft), Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| BulletinNo | 45LMS Laser Measurement Sensor |
| Sensing Mode | Retroreflective |
| Sensing Range | 0.2...50 m (0.66...164.04 ft) |
| Light Source | Class I laser, visible red 660 nm |
| Operating Voltage | 10...30V DC (18...30V DC when operating in IO-Link mode) |
| Output Type | 1 Discrete NPN/PNP output & 1 analog output 4...20mA; IO-Link(V1.0) |
| IO-Link Enabled | Yes |
| Response Time | 10ms |
| Operating Temperature | -30...50C (-22...122F) |
| Operating Environment | IP65 |
| Termination Type | Micro QD (DC) |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |