
45LSP Optical Fork Sensor, 80 mm Sensing Gap, 10...30V DC Operating Voltage, Light or Dark Operate Selectable, 3-pin Pico QD, NPN Output Type
| OPTICAL FORK SENSOR DATA | |
|---|---|
| Sensing Gap | 80 mm |
| Resolution | 0.2 mm (0.008 in) |
| Operating Voltage | 10...30V DC |
| Output Mode | Light or Dark Operate Selectable |
| Connection Type | 3-pin Pico QD |
| Output Type | NPN Output Type |
| ACCESSORIES | |
| Connection Media | DC Pico(M8), Female, Straight, 3-pin PVC, Yellow, Unshielded, 5 m |