
Standard Diffuse, 5 to 50 mm, UV LED, 12 to 28 V DC, 1 ms, Micro QD (DC) - 5 pin
| PHOTOELECTRIC SENSOR | |
|---|---|
| Sensing Mode | Standard Diffuse |
| Sensing Range | 5 to 50 mm |
| Light Source | UV LED |
| Operating Voltage | 12 to 28 V DC |
| Response Time | 1 ms |
| Termination Type | Micro QD (DC) - 5 pin |