
45MLA Measuring Light Arrays and Controllers, Standard, 25 mm (0.98 in) Pitch, 1000 mm (39.3 in) height , 40
| ASSEMBLY | |
|---|---|
| Please Note | The 45MLA is a "Three Box System" |
| ARRAY SELECTION | |
| Please Note | Arrays ship as Transmitted Beam Pairs |
| Array Type | Standard |
| Sensing Height | 1000 mm (39.3 in) |
| Beam Spacing | 25 mm (0.98 in) |
| Number of Beams | 40 |
| CONTROLLER SELECTION | |
| Please Note | An external controller is required |
| PATCHCORD SELECTION | |
| Please Note | Quantity of 2 Patchcords Required |