45CLR ColorSight Color Recognition

45CLR-5JPC3-D8


Representative Rendering, Not The Actual Product

PHOTOSWITCH Photoelectric Sensor, ColorSight, 12-28V DC, 5 x 1 mm (0.19in) @ 22mm (0.86in) Spot Size (+/- 2mm tolerance), 3 PNP Outputs, 8-pin DC Micro QD

Product Details

PHOTOELECTRIC SENSOR DATA
Light SourceWhite LED
Operating Voltage12-28V DC
Output FunctionLO
Output Type3 PNP Outputs
Spot Size5 x 1 mm (0.19in) @ 22mm (0.86in) Spot Size (+/- 2mm tolerance)
Sensing Range18 - 22mm (0.70 - 0.86in)
Connection Type8-pin DC Micro QD
ACCESSORY ITEMS
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Black, Unshielded, 5 m

Supporting Documentation and Downloads