
PHOTOSWITCH Photoelectric Sensor, ColorSight, 12-28V DC, 4mm @ 22mm Spot Size (+/- 6mm tolerance), 1 NPN w/RS-485, 8-pin DC Micro QD
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Light Source | White LED |
| Operating Voltage | 12-28V DC |
| Output Function | LO or DO, Selectable |
| Output Type | 1 NPN w/RS-485 |
| Spot Size | 4mm @ 22mm Spot Size (+/- 6mm tolerance) |
| Sensing Range | 12 - 32mm (0.47 - 1.26in) |
| Connection Type | 8-pin DC Micro QD |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Black, Unshielded, 5 m |