
45CRM Color Registration Mark Sensor, 3 mm x 1 mm ( Horizontal), 2 x NPN/PNP Complementary Outputs; IO-Link (V1.0), Light or Dark Operation, 11 mm ± 2 mm Sensing Distance, Micro Quick-Disconnect (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Bulletin Number | 45CRM Color Registration Mark |
| Nominal Sensing Distance | 11 mm ± 2 mm (0.43 ± 0.079 in.) |
| Output Type | 2 x NPN/PNP Complementary Outputs; IO-Link (V1.0) |
| IO-Link Enabled | Yes |
| Output Mode | Light or Dark Operation |
| Light Spot Orientation | 3 mm x 1 mm ( Horizontal) |
| Operating Voltage | 10...30V DC (18...30V DC when operating in IO-Link mode) |
| Response Time | 40us |
| Light Source | 3 Visible LEDs (Red, Green, Blue) |
| Operating Temperature | -20...60C (-4...140F) |
| Operating Environment | IP67 |
| Termination Type | Micro QD (DC) |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |