
45DMS Distance Measurement Sensor, Background Reflection, 0.1 ... 5 m, Push Button and Remote Touch, Class 1 Laser, Auto PNP or NPN (IO-Link) and 4-20 mA Output, Integral 5 pin DC Micro (M12)
| Sensor Data | |
|---|---|
| Bulletin Number | 45DMS Distance Measurement Sensor |
| Sensing Mode | Background Reflection |
| Sensing Range | 0.1 ... 5 m |
| Light Source | Class 1 Laser |
| IO-Link Enabled | Yes |
| Output Type | Auto PNP or NPN (IO-Link) and 4-20 mA Output |
| Connection Types | Integral 5 pin DC Micro (M12) |
| Accessories | |
| Connection Media | DC Micro (M12), Female, Straight, 5-Pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 2 meter (6.56 feet), 22AWG |