45LSP Optical Fork Sensor, 80 mm Sensing Gap, 10...30V DC Operating Voltage, Light or Dark Operate Selectable, 4-pin Pico QD, PNP Output Type
OPTICAL FORK SENSOR DATA | |
---|---|
Sensing Gap | 80 mm |
Resolution | 0.2 mm (0.008 in) |
Operating Voltage | 10...30V DC |
Output Mode | Light or Dark Operate Selectable |
Connection Type | 4-pin Pico QD |
Output Type | PNP Output Type |
ACCESSORIES | |
Connection Media | DC Pico (M8), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |