45PLA Light Array, Polarized Retroreflective, Infra Red LED, Light or Dark Operate, Selectable PNP or NPN, Push Button, 0.2...4.5 m with 92-135 reflector, 4-pin M12 QD on 150 mm pigtail, 2.5 ms, 12...24V DC, Yes
| Photoelectric Sensor Data | |
|---|---|
| Sensing Mode | Polarized Retroreflective |
| Light Source | Infra Red LED |
| Output Mode | Light or Dark Operate |
| Output Type | Selectable PNP or NPN |
| Response Time | 2.5 ms |
| Sensitivity Adjustment | Push Button |
| Sensing Range | 0.2...4.5 m with 92-135 reflector |
| Connection Types | 4-pin M12 QD on 150 mm pigtail |
| Operating Voltage | 12...24V DC |
| IO-Link Enabled | Yes |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |