46CLR True Color Sensor

46CLR-D5LAC2-D5


Representative Rendering, Not The Actual Product

46CLR TrueColorSensor, Diffuse, White LED, Light and Dark Operate, Auto PNP or NPN, Push Button - Selectable PNP or NPN, 18..60 mm, Small Spot Size,5-pin M 12 Integral QD, Yes

Product Details

Photoelectric Sensor Data
Sensing TypeDiffuse
Light SourceWhite LED
Output ModeLight and Dark Operate
Output TypeAuto PNP or NPN
AdjustmentsPush Button - Selectable PNP or NPN
Sensing Range18..60 mm
ModelSmall Spot Size
Connection Type5-pin M 12 Integral QD
IOLink EnabledYes

Supporting Documentation and Downloads