
46CLR TrueColorSensor, Diffuse, White LED, Light and Dark Operate, Auto PNP or NPN, Push Button - Selectable PNP or NPN, 18..32 mm, Glare Suppression,5-pin M 12 Integral QD, Yes
| Photoelectric Sensor Data | |
|---|---|
| Sensing Type | Diffuse |
| Light Source | White LED |
| Output Mode | Light and Dark Operate |
| Output Type | Auto PNP or NPN |
| Adjustments | Push Button - Selectable PNP or NPN |
| Sensing Range | 18..32 mm |
| Model | Glare Suppression |
| Connection Type | 5-pin M 12 Integral QD |
| IOLink Enabled | Yes |