46DFA Fiber Optic Amplifier, 2.2 mm Small Aperture, Visible Red LED, Selectable Light or Dark Operate, Selectable PNP or NPN, Push Button, Depends on the Fiber Optic Cable, 2m Cable, Selectable Response Time, 12...24V DC, Yes
| Photoelectric Sensor Data | |
|---|---|
| Amplifier Aperture Sensor Size | 2.2 mm Small Aperture |
| Light Source | Visible Red LED |
| Output Mode | Selectable Light or Dark Operate |
| Output Type | Selectable PNP or NPN |
| Response Time | Selectable Response Time |
| Sensitivity Adjustment | Push Button |
| Sensing Range | Depends on the Fiber Optic Cable |
| Connection Types | 2m Cable |
| Operating Voltage | 12...24V DC |
| IO-Link Enabled | Yes |