
46DFA Fiber Optic Amplifier, 2.2 mm Small Aperture, Visible Red LED, Selectable Light or Dark Operate, Selectable PNP or NPN, Push Button, Depends on the Fiber Optic Cable, 4-pin M12 QD on 150 mm pigtail, Selectable Response Time, 12...24V DC, Yes
| Photoelectric Sensor Data | |
|---|---|
| Amplifier Aperture Sensor Size | 2.2 mm Small Aperture |
| Light Source | Visible Red LED |
| Output Mode | Selectable Light or Dark Operate |
| Output Type | Selectable PNP or NPN |
| Response Time | Selectable Response Time |
| Sensitivity Adjustment | Push Button |
| Sensing Range | Depends on the Fiber Optic Cable |
| Connection Types | 4-pin M12 QD on 150 mm pigtail |
| Operating Voltage | 12...24V DC |
| IO-Link Enabled | Yes |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |