Code Reader, , 1D/2D, Standard (752 x 480), 16 mm, Red, Fixed Focus Device, 400 mm, 4-Pin, DC Micro EtherNet/IP, 8-Pin
| CODE READER | |
|---|---|
| Focus Type | Fixed Focus Device |
| Distance to Symbol | 400 mm |
| Resolution | Standard (752 x 480) |
| Light Source/LED Color | Red |
| Comm. Connection Type | 4-Pin, DC Micro EtherNet/IP |
| Power/IO Type | 8-Pin |
| Field of View Size | 111mm(W) x 71mm(H) = 7812mm² (A) |