
Code Reader, , 1D/2D, Standard (752 x 480), 8 mm, Red, Fixed Focus Device, 190 mm, 4-Pin, DC Micro EtherNet/IP, 8-Pin
| CODE READER | |
|---|---|
| Focus Type | Fixed Focus Device |
| Distance to Symbol | 190 mm |
| Resolution | Standard (752 x 480) |
| Light Source/LED Color | Red |
| Comm. Connection Type | 4-Pin, DC Micro EtherNet/IP |
| Power/IO Type | 8-Pin |
| Field of View Size | 119mm(W) x 76mm(H) = 8966mm² (A) |