48CR Code Reader

48CR-CB80R133-E8


Representative Rendering, Not The Actual Product

Code Reader, , 1D/2D, Standard (752 x 480), 8 mm, Red, Fixed Focus Device, 133 mm, 4-Pin, DC Micro EtherNet/IP, 8-Pin

Product Details

CODE READER
Focus TypeFixed Focus Device
Distance to Symbol133 mm
ResolutionStandard (752 x 480)
Light Source/LED ColorRed
Comm. Connection Type4-Pin, DC Micro EtherNet/IP
Power/IO Type8-Pin
Field of View Size84mm(W) x 54mm(H) = 4528mm² (A)

Supporting Documentation and Downloads