
Code Reader, , 1D/2D, Advanced (1280 x 960), 16 mm, Red, Auto Focus Device, 50-140 mm, 4-Pin, DC Micro EtherNet/IP, 8-Pin
| CODE READER | |
|---|---|
| Focus Type | Auto Focus Device |
| Distance to Symbol | 50-140 mm |
| Resolution | Advanced (1280 x 960) |
| Light Source/LED Color | Red |
| Comm. Connection Type | 4-Pin, DC Micro EtherNet/IP |
| Power/IO Type | 8-Pin |
| Field of View Size | 43mm(W) x 32mm(H) = 1355mm² (A) |