48CR Code Reader

48CR-CC77RAF-E8


Representative Rendering, Not The Actual Product

Code Reader, , 1D/2D, Advanced (1280 x 960), 7.7mm, Red, Auto Focus Device, 100-300 mm with 7.7 mm Lens, 4-Pin, DC Micro EtherNet/IP, 8-Pin

Product Details

CODE READER
Focus TypeAuto Focus Device
Distance to Symbol100-300 mm with 7.7 mm Lens
ResolutionAdvanced (1280 x 960)
Light Source/LED ColorRed
Comm. Connection Type4-Pin, DC Micro EtherNet/IP
Power/IO Type8-Pin
Field of View Size191mm(W) x 144mm(H) = 27469mm² (A)

Supporting Documentation and Downloads