
4983 Surge and Filter Protection, Din Rail Mount, Heavy Duty UL 1449, 300V, 25kA, No Pole Configuration
| PRODUCT DATA | |
|---|---|
| Mounting Method | Din Rail Mount |
| Type | Heavy Duty AC Surge Protective Device (UL 1449) |
| Voltage | 300V |
| Current Rating | 25kA |
| Pole Configuration | No Pole Configuration |