4983 Surge and Filter Protection, Din Rail Mount, UL 1449 , 230-240V AC, 40kA, 2 Pole Configuration
| PRODUCT DATA | |
|---|---|
| Mounting Method | Din Rail Mount |
| Type | AC Surge Protection Device (UL 1449) |
| Voltage | 230-240V AC |
| Current Rating | 40kA |
| Pole Configuration | 2 Pole |