4983 Surge and Filter Protection, Din Rail Mount, UL 1449 , 230-240V AC, 80kA, 3 Pole Configuration
| PRODUCT DATA | |
|---|---|
| Mounting Method | Din Rail Mount |
| Type | AC Surge Protection Device (UL 1449) |
| Voltage | 230-240V AC |
| Current Rating | 80kA |
| Pole Configuration | 3 Pole |