
4983 Surge and Filter Protection, Panel/Flange Mount, Filter UL 1283, 120V, 5A, No Pole Configuration
| PRODUCT DATA | |
|---|---|
| Mounting Method | Panel/Flange Mount |
| Type | Filter Protection Device (UL 1283) |
| Voltage | 120V |
| Current Rating | 5A |
| Pole Configuration | No Pole Configuration |