
4983 Surge and Filter Protection, Panel/Flange Mount, Filter UL 1283, 230-240V AC, 2.5 A, No Pole Configuration
| PRODUCT DATA | |
|---|---|
| Mounting Method | Panel/Flange Mount |
| Type | Filter Protection Device (UL 1283) |
| Voltage | 230-240V AC |
| Current Rating | 2.5 A |
| Pole Configuration | No Pole Configuration |