Available from RCC, NEMA Contactor,Motor Loads,Top Wiring,SIZE 1,230-240V 60Hz,Type 3R/4/12, Rainproof, Dusttight Industrial Use Enclosure, 3 Power Poles
| NOTE | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is preferred availability (2-3 days Lead-time) |
| Please Note | Pre-Configured options are available in blue below (2 -3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| PRODUCT | |
| Hazardous Location Product Required? | No |
| SYSTEM VOLTAGE DATA | |
| Supply Voltage | 240V 60Hz |
| Phases | 3 Phase |
| CONTACTOR DATA | |
| Horsepower | 7.5 HP |
| Continuous Ampere Rating (A) | 27 |
| NEMA Size | NEMA 1 |
| Coil Voltage | 220/240V 50/60Hz |
| Pole Configuration | 3 Power Poles |
| With One Auxiliary Contact | Yes |
| IMPORTANT INFORMATION | |
| Note | Enclosed Contactors are Top Wiring provisioned as standard |
| Enclosure Size [length x width x depth] | 15 x 10 x 6 in. |