Short Circuit Current Ratings for 500-BOD930-17-90
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
100 30 R 100 w/ FDB 3050 CB and LFB 3070R 100 w/ FDB 3035 CB and LFB 3070R Label with Product E3125 LR1234
100 50 J 100 w/ FDB 3050 CB and LFB 3070R 100 w/ FDB 3035 CB and LFB 3070R Label with Product E3125 LR1234