500 NEMA Enclosed Contactor

500-EAJ930

NEMA Contactor,Motor Loads,Top Wiring,SIZE 4,24V 60Hz,Type 1 General Purpose Hinge Enclosure, 3 Power Poles

Product Details

NOTE
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry (4-7 days Lead-time)
Please NotePre-Configured options are available in blue below (2 -3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
PRODUCT
Hazardous Location Product Required?No
SYSTEM VOLTAGE DATA
Phases3 Phase
CONTACTOR DATA
Continuous Ampere Rating (A)135
NEMA SizeNEMA 4
Coil Voltage24V 50/60Hz
Pole Configuration3 Power Poles
With One Auxiliary ContactYes
IMPORTANT INFORMATION
NoteEnclosed Contactors are Top Wiring provisioned as standard
Enclosure Size [length x width x depth]30 x 20 x 9 in.

Supporting Documentation and Downloads