| Operational Rating | Dual Element Time Delay Fuses | Non-Time Delay Fuses | Circuit Breakers | Rating Reference | File Ref: UL | File Ref: CSA | Comments | ||||||||||
| SCCR [kA] | Max Fuse Size [A] | Fuse Class | SCCR [kA] | Max Fuse Size [A] | Fuse Class | CB Type | Catalog Number | SCCR [kA] | SCCR [kA] | SCCR [kA] | SCCR [kA] | SCCR [kA] | |||||
| 600V | 600V | 240V | 480V | 480Y/277V | 600V | 600Y/347V | |||||||||||
| — | 100 | 200 | R | — | — | — | 100 w/ FDB 3150 CB and LFB 3150R | 100 w/ FDB 3150 CB and LFB 3150R | — | 100 w/ FDB 3150 CB and LFB 3150R | — | Label with Product | E3125 | LR1234 | |||
| — | 100 | 400 | J | — | — | — | 100 w/ FDB 3150 CB and LFB 3150R | 100 w/ FDB 3150 CB and LFB 3150R | — | 100 w/ FDB 3150 CB and LFB 3150R | — | Label with Product | E3125 | LR1234 | |||