NEMA Contactor,Motor Loads,Top Wiring,SIZE 5,115-120V 60Hz,Type 3R, 7 & 9 Hazardous Locations, Cast Aluminum, External Reset, Drain, Multi-Bolt Fasteners, 3 Power Poles
| NOTE | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
| Please Note | Pre-Configured options are available in blue below (2 -3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| ASSEMBLY | |
| Assembly? | Factory Assembled |
| SYSTEM VOLTAGE DATA | |
| Phases | 3 Phase |
| CONTACTOR DATA | |
| Continuous Ampere Rating (A) | 270 |
| NEMA Size | NEMA 5 |
| Coil Voltage | 110/120V 50/60 Hz |
| Pole Configuration | 3 Power Poles |
| With One Auxiliary Contact | Yes |
| OPTIONS | |
| Factory Installed Modifications | Auxiliary Contact (On Contactor) |
| IMPORTANT INFORMATION | |
| Note | Enclosed Contactors are Top Wiring provisioned as standard |
| Enclosure Size [length x width x depth] | Enclosure Type3R, 7&9 B |