500, 500DC NEMA AC/DC Contactor, Motor Loads,Top Wiring ,SIZE 0,115-120V 60Hz,Open, 3 Power Poles , 18, 110/120V 50/60 Hz , , Yes, Surge Suppressor
PRODUCT | |
---|---|
Product Type | Open Style |
ASSEMBLY | |
Assembly? | Modular Kit |
SYSTEM VOLTAGE DATA | |
Phases | 3 Phase |
CONTACTOR DATA | |
Continuous Ampere Rating (A) | 18 |
NEMA Size | NEMA 0 |
Enclosure Type | Open |
Coil Voltage | 110/120V 50/60 Hz |
Pole Configuration | 3 Power Poles |
With One Auxiliary Contact | Yes |
OPTIONS | |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Open Style / Unknown |