500, 500DC NEMA AC/DC Contactor, Motor Loads,Top Wiring ,SIZE 2,575-600V 60Hz,Open, 4 Power Poles , 45, 550/600V 50/60 Hz , , Yes,
PRODUCT | |
---|---|
Product Type | Open Style |
ASSEMBLY | |
Assembly? | Modular Kit |
SYSTEM VOLTAGE DATA | |
Supply Voltage | 600V 60Hz |
Phases | 3 Phase |
CONTACTOR DATA | |
Horsepower | 25 HP |
Continuous Ampere Rating (A) | 45 |
NEMA Size | NEMA 2 |
Enclosure Type | Open |
Coil Voltage | 550/600V 50/60 Hz |
Pole Configuration | 4 Power Poles |
With One Auxiliary Contact | Yes |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Open Style / Unknown |