NEMA Contactor,Motor Loads,Top Wiring,SIZE 4,115-120V 60Hz,Type 1 General Purpose Hinge Enclosure, 3 Power Poles
NOTE | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
Please Note | Pre-Configured options are available in blue below (2 -3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
SYSTEM VOLTAGE DATA | |
Phases | 3 Phase |
CONTACTOR DATA | |
Continuous Ampere Rating (A) | 135 |
NEMA Size | NEMA 4 |
Coil Voltage | 110/120V 50/60 Hz |
Pole Configuration | 3 Power Poles |
With One Auxiliary Contact | Yes |
OPTIONS | |
Factory Installed Modifications | Auxiliary Contact (On Contactor) |
IMPORTANT INFORMATION | |
Note | Enclosed Contactors are Top Wiring provisioned as standard |
Enclosure Size [length x width x depth] | 30 x 20 x 9 in. |