Available from RCC, NEMA Contactor,Motor Loads,Top Wiring,SIZE 4,460-480V 60Hz,Type 3R, 7 & 9 Hazardous Locations, Cast Aluminum, External Reset, Drain, Multi-Bolt Fasteners, 3 Power Poles
NOTE | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is preferred availability (2-3 days Lead-time) |
Please Note | Pre-Configured options are available in blue below (2 -3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
ASSEMBLY | |
Assembly? | Factory Assembled |
SYSTEM VOLTAGE DATA | |
Supply Voltage | 480V 60Hz |
Phases | 3 Phase |
CONTACTOR DATA | |
Horsepower | 100 HP |
Continuous Ampere Rating (A) | 135 |
NEMA Size | NEMA 4 |
Coil Voltage | 440/480V 50/60 Hz |
Pole Configuration | 3 Power Poles |
With One Auxiliary Contact | Yes |
IMPORTANT INFORMATION | |
Note | Enclosed Contactors are Top Wiring provisioned as standard |
Enclosure Size [length x width x depth] | 32-5/8 x 21-3/8 x 11 |