Short Circuit Current Ratings for 500F-BOD930
| Operational Rating |
Dual Element Time Delay Fuses |
Non-Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
| SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
Catalog Number |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
| 600V |
600V |
240V |
480V |
480Y/277V |
600V |
600Y/347V |
| — |
100 |
30 |
R |
— |
— |
— |
|
|
100 w/ FDB 3050 CB and LFB 3070R |
100 w/ FDB 3035 CB and LFB 3070R |
— |
— |
— |
Label with Product |
E3125 |
LR1234 |
|
| — |
100 |
50 |
J |
— |
— |
— |
|
|
100 w/ FDB 3050 CB and LFB 3070R |
100 w/ FDB 3035 CB and LFB 3070R |
— |
— |
— |
Label with Product |
E3125 |
LR1234 |
|