500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 3, Open, 115-120V 60Hz, 3 Power Poles, Yes , 90 , 110/120V 50/60 Hz , Auxiliary Contact (On Contactor)
PRODUCT | |
---|---|
Product Type | Open Style |
ASSEMBLY | |
Assembly? | Modular Kit |
CONTACTOR DATA | |
Continuous Ampere Rating (A) | 90 |
NEMA Size | NEMA 3 |
Enclosure Type | Open |
Coil Voltage | 110/120V 50/60 Hz |
Pole Configuration | 3 Power Poles |
With One Auxiliary Contact | Yes |
OPTIONS | |
Factory Installed Modifications | Auxiliary Contact (On Contactor) |
Product Type | Spare Part |
---|---|
Catalog Number | CD-236 |
Description | Coil,115/120/110V 60HZ For Starter Or Contactor |
Quantity | 1 |
Product Type | Spare Part |
---|---|
Catalog Number | 40430-300-51 |
Description | Kit,Size 3 Contact For Contactor Or Starter |
Quantity | 3 |