
500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 5, Open, 230-240V 60Hz, 3 Power Poles, Yes , 270 , 220/240V 50/60Hz ,
| PRODUCT | |
|---|---|
| Product Type | Open Style |
| ASSEMBLY | |
| Assembly? | Factory Assembled |
| CONTACTOR DATA | |
| Continuous Ampere Rating (A) | 270 |
| NEMA Size | NEMA 5 |
| Enclosure Type | Open |
| Coil Voltage | 220/240V 50/60Hz |
| Pole Configuration | 3 Power Poles |
| With One Auxiliary Contact | Yes |
| Product Type | Spare Part |
|---|---|
| Catalog Number | AF-254 |
| Description | Coil,240V/60HZ 220V/50HZ For Starter Or Contactor |
| Quantity | 1 |
| Product Type | Spare Part |
|---|---|
| Catalog Number | 42450-805-01 |
| Description | Kit,Size 5 Contact For Contactor Or Starter |
| Quantity | 3 |