500L NEMA Enclosed Lighting Contactors, NEMA 0, Type 1 General Purpose, Painted Metal, External Reset, Door Screw Fastener, 115-120V 60Hz, 3 Power Poles, Yes , 115-120V 60Hz , OFF-ON Selector Switch
| ASSEMBLY | |
|---|---|
| Assembly? | Factory Assembled |
| SYSTEM VOLTAGE DATA | |
| Phases | Three Phase |
| MOTOR DATA | |
| Maximum Ampere Rating | 15A Tungsten Lamp, 20A Non-Motor, Resistive Heating, Ballast and Discharge Lighting Loads |
| CONTACTOR DATA | |
| Enclosure Type | Type 1 General Purpose Enclosure |
| Coil Voltage | 115-120V 60Hz |
| Pole Configuration | 3 Power Poles |
| With One Auxiliary Contact | Yes |
| OPTIONS | |
| Factory Installed Modifications | OFF-ON Selector Switch |
| IMPORTANT INFORMATION | |
| Note | Enclosed Contactors are Top Wiring provisioned as standard |
| Enclosure Size [length x width x depth] | 10 x 7 x 5 in. |
| Hinged Enclosure Available | HNG option is available if: - The enclosure is a Type 1 General Purpose Enclosure - The default is either a 10 x 7 x 5 or a 13 x 7 x 5 Lift-off Style If HINGED enclosure is preferred, go to the Factory Installed Modifications section and select Hinged Enclosure. |